Magna Lock_M32/M62/M82

Brand :
SUGATSUNE

Caution

    Product Description

    This is the basic type in the Magnalock series.
    [Features]
    ·The M32 type has a low adsorption force and is capable of the same level of security as a normal door lock.
    ·Compatible with both 12 V DC/24 V voltage
    ·Standard function (M○○-M, M○○-FM)
    ·Suction detection B function (M○○-BM, M○○-FBM) (manufacturer's catalog page 1084)
    ·Adsorption detection/door open/close detection BD function (M○○-BDM, M○○-FBDM) (manufacturer's catalog page 1084)
    ·Side mounting type and front mounting type are available.
    [Applications]
    ·Can be installed in various locations

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat