1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cam Lock Fastener (Small Button Type)_255F/155F

FASTENERS

Cam Lock Fastener (Small Button Type)_255F/155F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easily detachable panel.

[Features]
· Both locking and unlocking is a one-touch press operation by pushing the plug head.
· No special tools are required for both locking and unlocking.
· There are resin and metal types.
· You can open and close the panel quickly and easily.
· Because it is locked with a cam, it is resistant to vibration and will not detach.
· AS set for aluminum frame mounting.
· Refer to pages on the right for set contents

 
Part Number
155F-05-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 550.00

FASTENERS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Type Metal Type Allowable Load(N) 147 Plug Dimension(mm) 24.5

Please check the type/dimensions/specifications of the part 155F-05-1 in the Cam Lock Fastener (Small Button Type)_255F/155F series.