Stainless Steel Super Heavy-Duty Three-Way Catch Bolt, 8803-1068SS, 8903-1069SS

Caution
Product Description
Ideal for keeping the door closed.
[Features]
· Maintains high reliability even under severe conditions with ultra strong catch hold power.
· With its unique dead bolt mechanism, the vibration from three directions is firmly suppressed, giving it superior vibration resistance.
· The seat hook is L-shaped and can be attached to the outer corner.
· Panel (door) slides with one-touch action of a lever, and closes firmly.
· Safety lock is designed to prevent unexpected release, and there is a hole for padlock mounting.
· Safety lock can be released by lifting the catch bolt while pressing the safety lock.
· Made of stainless steel, corrosion resistant.