1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Corner Fastener, Parallel Mounting Type / Right Angle Mounting Type

FASTENERS

Stainless Steel Corner Fastener, Parallel Mounting Type / Right Angle Mounting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,008.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed.

[Features]
· Since it can be installed in the corner of the housing, you can tighten/release from the door front side.
· Made of stainless steel, with excellent corrosion resistance

 
Part Number
STF-A56AC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,008.33

FASTENERS 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Gloss barrel polishing Material Stainless Steel Type Right Angle Catch Type

Please check the type/dimensions/specifications of the part STF-A56AC in the Stainless Steel Corner Fastener, Parallel Mounting Type / Right Angle Mounting Type series.