(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for keeping the door closed.
[Features]
· Maintains high reliability even under severe conditions with ultra strong catch hold power.
· With its unique dead bolt mechanism, the vibration from three directions is firmly suppressed, giving it superior vibration resistance.
· Panel (door) slides with one-touch action of a lever, and closes firmly.
· Safety lock is designed to prevent unexpected release, and there is a hole for padlock mounting.
· Safety lock can be released by lifting the catch bolt while pressing the safety lock.
· Made of stainless steel, corrosion resistant.
Finish | Barrel Grinding | Material | Stainless Steel | Allowable Load(N) | 1860 |
---|
How can we improve?
How can we improve?