1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Accuride Slide Rail for Heavy Weights_C501

Accuride Slide Rail for Heavy Weights_C501
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,802.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for carrying heavyweight.

[Features]
· 3-step slide rail that can pull out the inner rail completely.
· Rail for heavyweight use

Part Number
C501-12
C501-14
C501-16
C501-18
C501-20
C501-22
C501-24
C501-26
C501-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 3,802.66

SLIDE RAILS 1 Piece(s) Quote 10327304.82667~350~3000

฿ 4,038.49

SLIDE RAILS 1 Piece(s) Quote 10377.8355.62628~400~3000

฿ 4,195.71

SLIDE RAILS 1 Piece(s) Quote 10428.6406.42540~450~3000

฿ 4,510.16

SLIDE RAILS 1 Piece(s) Quote 10479.4457.22452~500~3000

฿ 4,903.22

SLIDE RAILS 1 Piece(s) Quote 10530.25082363~550~3000

฿ 5,139.05

SLIDE RAILS 1 Piece(s) Quote 10581558.82246~600~3000

฿ 5,458.13

SLIDE RAILS 1 Piece(s) Quote 10631.8609.62118~650~3000

฿ 5,889.30

SLIDE RAILS 1 Piece(s) Quote 10682.6660.41961~700~2000

฿ 6,359.69

SLIDE RAILS 1 Piece(s) Quote 10733.4711.21785~750~2000

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 71.4 Height(mm) 23.8 Rail Finish Gloss Chromate Treatment