1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Rail Blade Slide_3701【2 Pieces Per Package】 (3701-16)

SLIDE RAILS

Slide Rail Blade Slide_3701 (3701-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a 3-stage slide rail that allows you to completely pull out the inner member.
[Features]
- Thin at 8.3mm thick and can extend the travel distance by 50mm from the rail length.
・The inner member can be removed by operating the lever.
・When the rail is fully opened, it will be fixed in the fully open state.
・Cancel by operating the lever.
・Comes with a sequential mechanism that opens and closes the middle member and inner member in an orderly manner.
[Applications]
・Ideal for server racks.

Part Number
3701-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 2,206.46

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

Quote 10450400441~450~500

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 37.5 Height(mm) 8.3 Rail Finish Gloss Chromate Treatment