1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Accuride Slide Rail_C2723 (C2723-40)

SLIDE RAILS

Accuride Slide Rail_C2723 (C2723-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· 2-step slide rail with 3/4 slide.
· Fixed in fully open state when the rail is fully open.
· Release with lever operation.
· Rail can be dismounted using lever operation

Part Number
C2723-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 972.09

SLIDE RAILS 1 Piece(s) Quote 10296400216~300~300

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Two-Step Slide
Width(mm) 27 Height(mm) 9.5 Rail Finish Gloss Chromate Treatment