1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Accuride Slide Rail_C203 (C203-12)

SLIDE RAILS

Accuride Slide Rail_C203 (C203-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· 2-step slide rail with 3/4 slide.
When the rail is fully opened, the brake is stopped by the frictional resistance.
· Pulling with force can disengage the rail and it may dismount.

Part Number
C203-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 689.20

SLIDE RAILS 1 Piece(s) Quote 10229304.8481~250~500

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Two-Step Slide
Width(mm) 35.3 Height(mm) 9.5 Rail Finish Gloss Chromate Treatment