1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail_8400【2 Pieces Per Package】

Slide Rail_8400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,601.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for drawers and movement of units.

[Features]
· 3-step slide rail that can pull out the inner rail completely.
· Rail can be dismounted by lever operation.
· Easily holds the rail in position when completely closed.
· Due to the impact absorbing capability of the outer rail mounting part, a smooth slide is obtained in spite of the distortion of the cabinet

Part Number
8400-8
8400-10
8400-12
8400-14
8400-16
8400-18
8400-20
8400-22
8400-24
8400-26
8400-28
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Stroke Ls [Classification]
(mm)

฿ 1,628.36

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10203203~250

฿ 1,628.36

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10254254~300

฿ 1,601.54

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10305305~350

฿ 1,711.21

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10356356~400

฿ 1,719.46

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10406406~450

฿ 1,793.45

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10457457~500

฿ 1,832.75

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10508508~550

฿ 1,876.29

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10559559~600

฿ 1,997.84

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10610610~650

฿ 2,162.92

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10660660~700

฿ 2,328.00

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10711711~750

Loading...

  1. 1

Basic Information

Type Slide Load Capacity (when using 2)(N) 441 Rail Material Steel
Number of Rail Steps Three-Step Slide Width(mm) 46 Height(mm) 12.7
Rail Finish Gloss Chromate Treatment Load Rating (when using 2) [Classification](N) ~500