1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

All SUS Slide Rail_ESR2031

All SUS Slide Rail_ESR2031
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 873.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of all stainless steel and has excellent corrosion resistance.
· 3-step slide rail that can pull out and push in the inner rail completely

 
Part Number
ESR2031-200
ESR2031-250
ESR2031-300
ESR2031-350
ESR2031-450
ESR2031-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)

฿ 948.84

SLIDE RAILS 1 Piece(s) Quote 10229200167~250

฿ 873.36

SLIDE RAILS 1 Piece(s) Quote 10269250167~300

฿ 1,239.48

SLIDE RAILS 1 Piece(s) Quote 10329300167~350

฿ 1,325.84

SLIDE RAILS 1 Piece(s) Quote 10369350167~400

฿ 1,223.42

SLIDE RAILS 1 Piece(s) Quote 10469450157~500

฿ 1,270.47

SLIDE RAILS 1 Piece(s) Quote 10529500127~550

Loading...

  1. 1

Basic Information

Type Slide Rail Material Stainless Steel (SUS304) Number of Rail Steps Three-Step Slide
Width(mm) 20 Height(mm) 16 Rail Finish Foundation
Load Rating (when using 2) [Classification](N) ~200