1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Alloy Slide Rail for Light Load_AR-2 (AR2-300)

SLIDE RAILS

Aluminum Alloy Slide Rail for Light Load_AR-2 (AR2-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- 3/4 Extension slide rail for light load, AR-2 series from SUGATSUNE.
- The overall length of the slide rail can be selected up to 500 mm.
- The travel length of slide rail can be selected up to 300 mm.
- Rated load of slide rail can be selected up to 150 N (When using two pieces).
- The material of 3/4 Extension slide rail AR-2 series is made of Aluminum alloy with Anodize silver.

 
Part Number
AR2-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Stroke Ls [Classification]
(mm)

฿ 1,008.33

SLIDE RAILS 1 Piece(s) 21 Day(s) 10180300~200

Loading...

  1. 1

Basic Information

Type Slide Load Capacity (when using 2)(N) 147 Rail Material Aluminum Alloy
Number of Rail Steps Two-Step Slide Width(mm) 20 Height(mm) 7.2
Rail Finish Alumite Treatment Load Rating (when using 2) [Classification](N) ~200

Please check the type/dimensions/specifications of the part AR2-300 in the Aluminum Alloy Slide Rail for Light Load_AR-2 series.

Products with similar specification

Part Number
AR2-100
AR2-200
AR2-400
AR2-500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Stroke Ls [Classification]
(mm)

฿ 433.33

1 Piece(s) 21 Day(s) 1060100100 or Less

฿ 633.34

1 Piece(s) Quote 10120200~150

฿ 1,325.00

1 Piece(s) 21 Day(s) 10240400~250

฿ 1,533.33

1 Piece(s) 21 Day(s) 10300500~300