1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Alloy Slide Rail Simple Holding Type_AR3-K (AR3-K200)

SLIDE RAILS

Aluminum Alloy Slide Rail Simple Holding Type_AR3-K (AR3-K200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for drawers and movement of units.

 
Part Number
AR3-K200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)

฿ 1,090.59

SLIDE RAILS 1 Piece(s) Quote 10214200142~250

Loading...

  1. 1

Basic Information

Type Slide Rail Material Aluminum Alloy Number of Rail Steps Three-Step Slide
Width(mm) 20 Height(mm) 16 Rail Finish Alumite Treatment
Load Rating (when using 2) [Classification](N) ~200