1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SUS Slide Rail_ESR1 (ESR1-14)

SLIDE RAILS

SUS Slide Rail_ESR1 (ESR1-14)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· 2-step slide rail with 3/4 slide.
· Made of stainless steel and excellent in corrosion resistance (some resin parts are used).
· When the rail is fully opened, the brake is stopped by the frictional resistance.
· Pulling with force can disengage the rail and it may dismount

 
Part Number
ESR1-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,199.04

SLIDE RAILS 1 Piece(s) Quote 10279.4355.6461~300~500

Loading...

  1. 1

Basic Information

Type Slide Rail Material Stainless Steel (SUS304) Number of Rail Steps Two-Step Slide
Width(mm) 35.4 Height(mm) 9.6 Rail Finish Foundation