1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Flap Stay for heavy weights (for Use Alone)_LB-S350/LB-S450

STAYS

SUS Flap Stay for heavy weights (for Use Alone)_LB-S350/LB-S450
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Perfect as a safety measure.

[Features]
· Flap stay for heavyweight door.
· Made of all stainless steel and strong against rust, and can be used with confidence even places near open flame, such as range hoods, etc.
· Right and left combination.
· Easy installation and maintenance.
· Special orders can be made within the range of 300 mm to 550 mm.
· To ensure safety of operation, the stay can be locked in full open position by using pins, etc.

 
Part Number
LB-S450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,283.00

STAYS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Opening Side of Door Upward Opening Stopper Stop in full open state Stay type Expansion and Contraction・Slide
Expansion and Contraction・Slide Type Expansion and Contraction Stay Stopper Release Full Open Cancellation Length At The Time of Extension(mm) 450
Main Body Material Stainless steel (SUS304) Main Body Finishing Hair line Stroke(mm) 170
Compressive Load/Stay Reaction Force (when Compressed)(N) 953

Please check the type/dimensions/specifications of the part LB-S450 in the SUS Flap Stay for heavy weights (for Use Alone)_LB-S350/LB-S450 series.