(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stay that keeps the door in a fully opened state.
· Lift the door a little further in the fully open state to release it.
· Can be used even in a place handling fire, such as arange hood.
· To ensure safety of operation, the stay can be locked by passing a screwdriver, pin, etc. through the lock hole.
Opening Side of Door | Upward Opening | Stopper | Stop in full open state | Stay type | Expansion and Contraction・Slide |
---|---|---|---|---|---|
Expansion and Contraction・Slide Type | Expansion and Contraction Stay | Stopper Release | Full Open Cancellation | Length At The Time of Extension(mm) | 350 |
Main Body Material | Stainless steel (SUS304) | Main Body Finishing | Hair line | Stroke(mm) | 120 |
Compressive Load/Stay Reaction Force (when Compressed)(N) | 245 | Specifications | Retention when Fully Open | Order Code | 180-100-122 |
Please check the type/dimensions/specifications of the part LB-350A in the LAMP SUS Made Flap Stay for Heavy Doors LB-200A, LB-350A, LB-500A series.
How can we improve?
How can we improve?