SUS Multi-Level Stay_L-FS350A

Caution
Product Description
Perfect as a safety measure.
[Features]
· Stay that locks the door in multiple stages. Slide the operating part to lock the expansion direction and the contraction direction simultaneously at any position.
· Same installation pitch as LB-350A (P.559).
· Right and left combination. Easy installation and maintenance.
· Can be used not only for top opening doors, but also for top covers and side opening doors.
· Two can also be used.
· Main components are made of stainless steel and have excellent corrosion resistance.
· Resin parts and metal parts can be separated.
· AS set for aluminum frame mounting.