1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powerful Magnetic Catch Rubber Type_KMS

Powerful Magnetic Catch Rubber Type_KMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 255.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for keeping the door closed.

[Features]
· Easy to cut, specify the length of your choice.
· Adhesive tape is attached on the back so it is easy to install

 
Part Number
KMS-1-1000
KMS-2-1000
KMS-3-1000
KMS-4-1000
KMS-5-1000
KMS-6-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)
Width
(mm)
Height
(mm)

฿ 273.00

MAGNET CATCHES 1 Piece(s) 40 Day(s) 100.588/㎠130.8

฿ 255.65

MAGNET CATCHES 1 Piece(s) 40 Day(s) 100.588/㎠19.10.8

฿ 450.00

MAGNET CATCHES 1 Piece(s) 35 Day(s) 100.588/㎠25.40.8

฿ 490.00

MAGNET CATCHES 1 Piece(s) 40 Day(s) 100.931/㎠12.71.5

฿ 605.00

MAGNET CATCHES 1 Piece(s) 40 Day(s) 100.931/㎠19.11.5

฿ 813.00

MAGNET CATCHES 1 Piece(s) 40 Day(s) 100.931/㎠25.41.5

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Length(mm) 1000
Mounting Method Imposition Type Magnet Square Mounting Surface A Strike Plate No
Operating Environment Standard Main Body Material Rubber Main Body Finishing Foundation
Magnet Material Ferrite Magnet finish Foundation