1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Ultra-Thin Magnetic Catch_MC-YN001/MC-YN001P

Parallel Ultra-Thin Magnetic Catch_MC-YN001/MC-YN001P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed.

 
Part Number
MC-YN001
MC-YN001P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStrike Plate Strike Plate Material Strike Plate Finishing Height
(mm)

฿ 127.70

MAGNET CATCHES 1 Piece(s) 1 Day(s) 10No--2.2

฿ 144.04

MAGNET CATCHES 1 Piece(s) 40 Day(s) 10Presence[Steel] SteelNickel Plating3.4

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 26.5
Length(mm) 35 Width(mm) 12 Mounting Method Imposition Type
Installation Hole Dia.(mm) 4.75 Magnet Square Mounting Surface A Operating Environment Standard
Main Body Material Steel Main Body Finishing Nickel Plating Magnet Material Neodymium
Magnet finish Nickel Plating Operating Temperature Range(°C) null::80