1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Ultra-Thin Magnetic Catch_MC-158/MC-159

Parallel Ultra-Thin Magnetic Catch_MC-158/MC-159
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 156.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed.

[Features]
· Ultra-thin size of 2.6 mm does not get in the way so space can be used effectively.
· Uses neodymium magnet.
· Compact with high absorption capability.
· AS set for aluminum frame mounting.

 
Part Number
MC-158
MC-159
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)

฿ 156.15

MAGNET CATCHES 1 Piece(s) 40 Day(s) 1014.7

฿ 164.01

MAGNET CATCHES 1 Piece(s) 40 Day(s) 1039

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Length(mm) 41
Width(mm) 16.5 Mounting Method Imposition Type Installation Hole Dia.(mm) 3.6
Magnet Square Mounting Surface A Strike Plate No Operating Environment Standard
Main Body Material Steel Main Body Finishing Nickel Plating Magnet Material Neodymium
Magnet finish Nickel Plating Height(mm) 2.6 Operating Temperature Range(°C) null::80