1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Catch_RC6900/RC6901

Rotary Catch_RC6900/RC6901
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Its small size make it ideal for saving space.

[Features]
· Made of all plastic, so there is no worry of rust.
· Made of strong plastic which has outstanding durability. (No abnormality in 300,000 repetitions of a durability test)
· Smooth opening and closing touch is obtained by a combination of the elasticity of a polyacetal resin spring and a roller.
· For covered doors and inset doors.

 
Part Number
RC6900
RC6901
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)
Length
(mm)
Width
(mm)

฿ 37.15

ROTARY CATCH_/RC6901 1 Piece(s) 10 Day(s) 1015.72911.3

฿ 37.15

ROTARY CATCH_RC6900/ 1 Piece(s) 10 Day(s) 1031.43212.6

Loading...

  1. 1

Basic Information

Type Grip Shape Magnet Type Category Round shape Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.1 Strike Plate Presence Operating Environment Anti-rust
Main Body Material Polyethylene Main Body Finishing Foundation Strike Plate Material Resin
Strike Plate Finishing Foundation