1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Catch_MC0083D

MAGNET CATCHES

Magnetic Catch_MC0083D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Imposition type, Rectangular magnetic catch. Suitable for holding when the door is closed.

 
Part Number
MC0083D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 166.67

MAGNET CATCHES 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 98
Length(mm) 80 Width(mm) 17 Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.5 Magnet Square Mounting Surface A Strike Plate Presence
Operating Environment Standard Main Body Material Brass (Brass) Main Body Finishing Nickel Plating
Strike Plate Material Steel Strike Plate Finishing Nickel Plating Magnet Material Ferrite
Magnet finish Foundation Height(mm) 14.6

Please check the type/dimensions/specifications of the part MC0083D in the Magnetic Catch_MC0083D series.