1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DURACON® Catch One-Touch Mounting Type_JCU-F

CATCH ONE-TOUCH MOUNTING

DURACON® Catch One-Touch Mounting Type_JCU-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

One touch mounting.
"DURACON®" is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.

 
Part Number
JCU-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56.19

CATCH ONE-TOUCH MOUNTING 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Grip Shape Magnet Type Category Round shape Adsorption Power/Pull Force/Holding Force(N) 19.6
Length(mm) 43 Width(mm) 10 Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.4 Strike Plate Presence Operating Environment Standard
Main Body Material Polyacetal Main Body Finishing Foundation Strike Plate Material Resin
Strike Plate Finishing Foundation Height(mm) 20.2 Height + Strike Plate Thickness(mm) 18.7