1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Magnetic Catch for Clean Room_MC-JM50

Clean Magnetic Catch for Clean Room_MC-JM50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 296.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed. Ideal for clean environment.

[Features]
· Most suitable magnetic catch for use in the proximity of water, which is strong against rust because the magnet is wrapped in resin.
· For clean room, a combination with striker plate MC-JM49 (P.237) is most suitable

 
Part Number
MC-JM50BL
MC-JM50WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Color

฿ 296.39

CAP/CATCH 1 Piece(s) 35 Day(s) 10BL (Black)

฿ 306.53

CAP/CATCH 1 Piece(s) 40 Day(s) 10WT (White)

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 29.4
Length(mm) 50 Width(mm) 13 Mounting Method Imposition Type
Installation Hole Dia.(mm) 4.4 Magnet Square Mounting Surface B Strike Plate No
Operating Environment Anti-rust Main Body Material Polyacetal Main Body Finishing Foundation
Magnet Material Neodymium Magnet finish Foundation Height(mm) 21
Operating Temperature Range(°C) null::80