1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Magnetic Catch_MC-JM63G (Part Number)

Clean Magnetic Catch_MC-JM63G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for keeping the door closed. Ideal for clean environment.

[Features]
· Dual purpose catch where absorption surface can be selected to be parallel or perpendicular to the mounting surface.
· Magnet is wrapped with resin, for features such as rust prevention (moisture, humidity etc. do not enter), dust prevention (no metal powder scattering), and explosion-prevention (no sparks when adhering metal to each other).
· Best when combined with clean magnet striker plate for food machinery MC-JMP45 (sold separately).
· Best when combined with clean magnet striker plate MC-JM49.
· Can be mounted in aluminum profile.
AS set for aluminum frame mounting also available.

 
Part Number
MC-JM63G-15
MC-JM63G-30
MC-JM63G-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)

฿ 334.98

MAGNET CATCHES 1 Piece(s) 40 Day(s) 1014.7

฿ 316.17

MAGNET CATCHES 1 Piece(s) 35 Day(s) 1029.4

฿ 465.81

MAGNET CATCHES 1 Piece(s) 40 Day(s) 1049

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Length(mm) 63
Width(mm) 14 Mounting Method Imposition Type Installation Hole Dia.(mm) 4.2
Magnet Square Mounting Surface D Strike Plate No Operating Environment Anti-rust / Dust Proofing / Explosion Proofing
Main Body Material Polyacetal Main Body Finishing Foundation Magnet Material Neodymium
Magnet finish Foundation Height(mm) 19 Operating Temperature Range(°C) null::80