(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for keeping the door closed.
[Features]
· Made of stainless steel, with excellent corrosion resistance.
Part Number |
---|
BCTS-40 |
BCTS-50 |
BCTS-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power/Pull Force/Holding Force (N) | Length (mm) | Width (mm) | Installation Hole Dia. (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,210.00 | BALL CATCH | 1 Piece(s) | 1 Day(s) | 10 | 13 | 43 | 8 | 3.2 | 13.5 | ||
฿ 1,359.00 | BALL CATCH | 1 Piece(s) | 12 Day(s) | 10 | 18 | 50 | 10 | 4.2 | 16.1 | ||
฿ 1,853.00 | BALL CATCH | 1 Piece(s) | 12 Day(s) | 10 | 38 | 70 | 13 | 4.2 | 23 |
Loading...
Type | The shape of a ball | Magnet Type Category | Round shape | Mounting Method | Imposition Type |
---|---|---|---|---|---|
Strike Plate | Presence | Operating Environment | Standard | Main Body Material | Stainless Steel (SCS14) |
Main Body Finishing | Barrel Grinding | Strike Plate Material | SUS430 | Strike Plate Finishing | Barrel Grinding |
How can we improve?
How can we improve?