1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Heat Resistant Magnetic Catch_MC0083HP (MC0083HP-140)

MAGNET CATCHES

SUS Heat Resistant Magnetic Catch_MC0083HP (MC0083HP-140)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for keeping the door closed.

[Features]
· Heat resistant, high absorption type magnetic catch (about 250°C).
· Made of stainless steel, providing superior corrosion and heat resistance.
· Same shape with no heat resistance feature MC0083 also available

 
Part Number
MC0083HP-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)

฿ 1,037.84

MAGNET CATCHES 1 Piece(s) 35 Day(s) 10140

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Length(mm) 50
Width(mm) 17 Mounting Method Imposition Type Installation Hole Dia.(mm) 3.5
Magnet Square Mounting Surface A Strike Plate No Operating Environment Heat Resistant
Main Body Material Stainless Steel (SUS304) Main Body Finishing Foundation Magnet Material Samarium-cobalt
Magnet finish Foundation Height(mm) 14.1 Operating Temperature Range(°C) null::250

Please check the type/dimensions/specifications of the part MC0083HP-140 in the SUS Heat Resistant Magnetic Catch_MC0083HP series.

Products with similar specification

Part Number
MC0083HP-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)

฿ 810.51

1 Piece(s) 35 Day(s) 1070