1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross Knob CK/CKT (CK-40)

CROSS KNOB

Cross Knob CK/CKT (CK-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel cross knob.
[Features]
·FC200, chijimi baking paint.
·Pilot hole or female thread can be selected by product code.
·CK-prepared hole, CKT-female thread.
[Applications]
·When you want to install and remove screws without tools.

 
Part Number
CK-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 258.92

CROSS KNOB 1 Piece(s) 8 Day(s) 105[Others] Pilot Holes104025

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Knob Material FC200 Mounting Section Material FC200
Polygonal Shape, Type Cross Knobs Additional Function No Tapped, Round Hole Machining Blind Hole
Knob Finishing Chijimi Baked Paint Mounting Section Finish No

Please check the type/dimensions/specifications of the part CK-40 in the Cross Knob CK/CKT series.

Products with similar specification

Part Number
CK-50
CK-63
CKT-40
CKT-50
CKT-63
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 356.07

1 Piece(s) 8 Day(s) 105[Others] Pilot Holes105032

฿ 475.64

1 Piece(s) 8 Day(s) 105[Others] Pilot Holes106340

฿ 284.06

1 Piece(s) 5 Day(s) 10M8Female Thread144025

฿ 358.40

1 Piece(s) 5 Day(s) 10M10Female Thread185032

฿ 477.98

1 Piece(s) 5 Day(s) 10M12Female Thread226340