1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Knurled Knob_KUM/KUF (KUFS-16-M4)

METAL KNOBS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knurled Knob_KUM/KUF
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs
● Thread Size : M3, M4, M5, M6, M8 and M10
● Material :
KUM - SWCH10R
KUF - SUM22L
[Application]
Knurled Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 
Part Number
KUFS-16-M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Knob Material Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Knob Finishing Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 135.17

METAL KNOBS 1 Piece(s) 5 Day(s) 10M4Female Thread4[Stainless Steel] SUS303[Stainless Steel] SUS303-Through HoleBuffingNo164

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Side Machined Knurling
Additional Function No

Please check the type/dimensions/specifications of the part KUFS-16-M4 in the Knurled Knob_KUM/KUF series.

Products with similar specification

Part Number
KUF-24-M6
KUF-30-M8
KUF-36-M10
KUFS-20-M5
KUFS-24-M6
KUFS-30-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Knob Material Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Knob Finishing Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 142.02

1 Piece(s) Same day 10M6Female Thread6[Steel] SUM22L[Steel] SUM22L-Through HoleBuff Polished + Chrome PlatingChrome Plating246

฿ 180.53

1 Piece(s) Same day 10M8Female Thread8[Steel] SUM22L[Steel] SUM22L-Through HoleBuff Polished + Chrome PlatingChrome Plating308

฿ 262.23

1 Piece(s) 5 Day(s) 10M10Female Thread10[Steel] SUM22L[Steel] SUM22L-Through HoleBuff Polished + Chrome PlatingChrome Plating3610

฿ 164.26

1 Piece(s) 5 Day(s) 10M5Female Thread5[Stainless Steel] SUS303[Stainless Steel] SUS303-Through HoleBuffingNo205

฿ 266.18

1 Piece(s) Same day 10M6Female Thread6[Stainless Steel] SUS303[Stainless Steel] SUS303-Through HoleBuffingNo246

฿ 300.99

1 Piece(s) 5 Day(s) 10M8Female Thread8[Stainless Steel] SUS303[Stainless Steel] SUS303-Through HoleBuffingNo308