(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cross shaped plastic knob.
[Features]
·Male or female threads can be selected according to the product code.
·Two color variations of black and red.
·Applying too much force when tightening may cause damage. Make sure that the resin cap and screw are firmly attached, and do not overtighten.
[Applications]
·When you want to install and remove screws without tools.
Part Number |
---|
KGC-25-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.04 | PLASTIC KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 9 | Brass | - | Blind Hole | No | 25 | 15 | BK (Black) |
Loading...
Main Body, Type | Polygon | Knob Material | Nylon 6 | Polygonal Shape, Type | Cross Knobs |
---|---|---|---|---|---|
Additional Function | No | Knob Finishing | No |
Please check the type/dimensions/specifications of the part KGC-25-BK in the Plastic Cross Knob_KF/KGC series.
Part Number |
---|
KF-33-RD |
KF-40-BK |
KF-40-RD |
KGC-25-RD |
KGC-33-BK |
KGC-33-RD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 115.61 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 30 | [Steel] SS400 | No | - | Trivalent Chromate | 33 | 16.5 | RD (Red) | ||
฿ 127.18 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 40 | [Steel] SS400 | No | - | Trivalent Chromate | 40 | 19 | BK (Black) | ||
฿ 103.27 | 1 Piece(s) | Same day | 10 | M8 | Male thread | 40 | [Steel] SS400 | No | - | Trivalent Chromate | 40 | 19 | RD (Red) | ||
฿ 110.04 | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 9 | Brass | - | Blind Hole | No | 25 | 15 | RD (Red) | ||
฿ 125.72 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 9 | Brass | - | Blind Hole | No | 33 | 16.5 | BK (Black) | ||
฿ 115.19 | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 9 | Brass | - | Blind Hole | No | 33 | 16.5 | RD (Red) |
How can we improve?
How can we improve?