(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mini plastic knob.
[Features]
·The material is steel.
·You can select the type and the material of the screw part by the product code.
·KIM: Male thread, steel.
·KIMS: Male thread, stainless steel.
·KIF: Female thread, steel.
·KIFS: Female thread, stainless steel.
·Applying too much force when tightening may cause damage. Make sure that the resin cap and screw are firmly attached, and do not overtighten.
[Applications]
·When you want to install and remove screws without tools.
Part Number |
---|
KIF-36-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 163.54 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 14 | [Steel] SUM22L | - | Through Hole | Trivalent Chromate | 36 | 22.5 |
Loading...
Main Body, Type | Round shape | Knob Material | Nylon 6 | Round Shape, Type | Clamp Knobs |
---|---|---|---|---|---|
Side Machined | Knurling | Additional Function | No | Knob Finishing | No |
Please check the type/dimensions/specifications of the part KIF-36-M10 in the Plastic Mini-Knob_KIM/KIF series.
Part Number |
---|
KIF-19-M5 |
KIF-24-M6 |
KIF-30-M8 |
KIFS-19-M5 |
KIFS-24-M6 |
KIFS-30-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.91 | 1 Piece(s) | Same day | 10 | M5 | Female Thread | 9.5 | [Steel] SUM22L | - | Through Hole | Trivalent Chromate | 19 | 14 | ||
฿ 128.00 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 10.5 | [Steel] SUM22L | - | Through Hole | Trivalent Chromate | 24 | 16.5 | ||
฿ 138.17 | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 11.5 | [Steel] SUM22L | - | Through Hole | Trivalent Chromate | 30 | 19.5 | ||
฿ 172.90 | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 9.5 | [Stainless Steel] SUS303 | - | Through Hole | No | 19 | 14 | ||
฿ 200.87 | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 10.5 | [Stainless Steel] SUS303 | - | Through Hole | No | 24 | 16.5 | ||
฿ 218.68 | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 11.5 | [Stainless Steel] SUS303 | - | Through Hole | No | 30 | 19.5 |
How can we improve?
How can we improve?