(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Beautiful matte black. High quality feeling.
Part Number |
---|
KBA-25-M6-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Mounting Section Material | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84.22 | PLASTIC BALL KNOB | 1 Piece(s) | 5 Day(s) | 10 | M6 | 11 | Nylon 6 | No | 25 | 22.5 |
Loading...
Mounting Section Type | Female Thread | Main Body, Type | Round shape | Knob Material | Nylon 6 |
---|---|---|---|---|---|
Round Shape, Type | Ball | Additional Function | No | Tapped, Round Hole Machining | Blind Hole |
Knob Finishing | No | Main Body Color | Matt Black |
Please check the type/dimensions/specifications of the part KBA-25-M6-BK in the Plastic Balls_KBA/KBC series.
Part Number |
---|
KBA-16-M4-BK |
KBA-20-M5-BK |
KBA-32-M8-BK |
KBA-40-M10-BK |
KBA-40-M12-BK |
KBC-20-M5-BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Mounting Section Material | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.16 | 1 Piece(s) | 8 Day(s) | 10 | M4 | 7 | Nylon 6 | No | 16 | 15 | ||
฿ 68.63 | 1 Piece(s) | Same day | 10 | M5 | 9 | Nylon 6 | No | 20 | 18 | ||
฿ 95.93 | 1 Piece(s) | 8 Day(s) | 10 | M8 | 14.5 | Nylon 6 | No | 32 | 29 | ||
฿ 167.19 | 1 Piece(s) | 8 Day(s) | 10 | M10 | 18 | Nylon 6 | No | 40 | 37 | ||
฿ 185.17 | 1 Piece(s) | 8 Day(s) | 10 | M12 | 18 | Nylon 6 | No | 40 | 37 | ||
฿ 107.51 | 1 Piece(s) | 8 Day(s) | 10 | M5 | 7.5 | [Steel] SUM22L | Trivalent Chromate | 20 | 18 |
How can we improve?
How can we improve?