(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plastic T-shaped knob. The shape can handle a lot of force.
Part Number |
---|
KBF-51-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 266.59 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 12.5 | Brass | - | Blind Hole | 51 |
Loading...
Main Body, Type | T-shaped Knob | Knob Material | ABS | T Shape, Type | Bar Knob |
---|---|---|---|---|---|
Additional Function | No | Knob Finishing | No | Mounting Section Finish | Trivalent Chromate |
Main Body Height(mm) | 28.5 |
Please check the type/dimensions/specifications of the part KBF-51-M8 in the Plastic Bar Knob_KBM/KBF series.
Part Number |
---|
KBF-38-M6 |
KBF-64-M8 |
KBF-76-M10 |
KBM-38-M6X15 |
KBM-64-M8X25 |
KBM-76-M10X30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 204.79 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 12.5 | Brass | - | Blind Hole | 38 | ||
฿ 256.10 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 12.5 | Brass | - | Blind Hole | 64 | ||
฿ 275.92 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 12.5 | Brass | - | Blind Hole | 76 | ||
฿ 325.00 | 1 Piece(s) | 15 Day(s) | - | M6 | Male thread | 15 | [Steel] SUM24L | No | - | 38 | ||
฿ 261.19 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 25 | [Steel] SUM24L | No | - | 64 | ||
฿ 750.00 | 1 Piece(s) | 8 Day(s) | 10 | M10 | Male thread | 30 | [Steel] SUM24L | No | - | 76 |
How can we improve?
How can we improve?