1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Wing Knobs_KEM/KEF (KEM-35-M4X10)

PLASTIC WING KNOB

Plastic Wing Knobs_KEM/KEF (KEM-35-M4X10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·T-shaped plastic knob.
·Male or female threads can be selected according to the product code.
·KEM: Male screw.
·KEF: Female thread.
[Applications]
·When you want to install and remove screws without tools.

 
Part Number
KEM-35-M4X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 201.68

PLASTIC WING KNOB 1 Piece(s) 8 Day(s) 10M4Male thread10[Steel] S45CNo-Trivalent Chromate3517

Loading...

  1. 1

Basic Information

Main Body, Type T-shaped Knob Knob Material Nylon 6 T Shape, Type Wing Knob
Additional Function No Knob Finishing No

Please check the type/dimensions/specifications of the part KEM-35-M4X10 in the Plastic Wing Knobs_KEM/KEF series.

Products with similar specification

Part Number
KEF-50-M6
KEF-50-M8
KEM-35-M4X15
KEM-35-M5X10
KEM-35-M5X18
KEM-50-M6X32
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 175.00

1 Piece(s) Same day 10M6Female Thread12Brass-Blind HoleNo5024

฿ 213.57

1 Piece(s) 5 Day(s) 10M8Female Thread16Brass-Blind HoleNo5024

฿ 202.94

1 Piece(s) Same day 10M4Male thread15[Steel] S45CNo-Trivalent Chromate3517

฿ 207.12

1 Piece(s) 5 Day(s) 10M5Male thread10[Steel] S45CNo-Trivalent Chromate3517

฿ 192.89

1 Piece(s) 8 Day(s) 10M5Male thread18[Steel] S45CNo-Trivalent Chromate3517

฿ 246.40

1 Piece(s) 8 Day(s) 10M6Male thread32[Steel] S45CNo-Trivalent Chromate5024