1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Cross Knob_KJB

Power Cross Knob_KJB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,170.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Built-in axial bearing. By reducing the friction of the seating surface, you can obtain twice the normal tightening force.

 
Part Number
KJB-40-M6
KJB-50-M8
KJB-63-M10
KJB-80-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 2,170.33

STAR KNOB 1 Piece(s) 5 Day(s) 10M614.54027

฿ 2,310.61

STAR KNOB 1 Piece(s) 8 Day(s) 10M8155034

฿ 2,729.96

STAR KNOB 1 Piece(s) 8 Day(s) 10M10196341

฿ 3,220.18

STAR KNOB 1 Piece(s) 8 Day(s) 10M1228.58053

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Polygon Knob Material Nylon 6
Mounting Section Material SUM22L Polygonal Shape, Type Cross Knobs Additional Function Axial Bearing Built-in
Tapped, Round Hole Machining Blind Hole Knob Finishing No Mounting Section Finish Nitriding Treatment