1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spin Knob with Flange_EAC

Spin Knob with Flange_EAC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 208.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can select the spin color.

 
Part Number
EAC-19-SL
EAC-23-BKSALE
EAC-30-BKSALE
EAC-30-SLSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)
Spin Color

฿ 208.99

NBK PLASTIC RIMMED SPIN KNOB 1 Piece(s) Same day 1010.721.813.5SL (Silver)

฿ 217.93

฿ 130.98

NBK PLASTIC RIMMED SPIN KNOB 1 Piece(s) Same day 1011.925.714.4BK (Black)

฿ 326.77

฿ 209.10

NBK PLASTIC RIMMED SPIN KNOB 1 Piece(s) Same day 101532.816.1BK (Black)

฿ 326.77

฿ 209.10

NBK PLASTIC RIMMED SPIN KNOB 1 Piece(s) Same day 101532.816.1SL (Silver)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 6.1 Mounting Section Type Round hole Main Body, Type Round shape
Knob Material Phenol Resin Round Shape, Type Spin Knob Mounting Section Material Brass
Set Screw Flat Machining Presence (2 place) Side Machined Dimple Additional Function With Guidelines
Tapped, Round Hole Machining Blind Hole Knob Finishing No Mounting Section Finish No