(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Through the bush, it can be securely fixed only by pushing it onto the shaft. It will not loosen even with continuous vibration.
Part Number |
---|
KSP-20XR5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 189.73 | SELFLOCK PLASTIC BALL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 5 | 13 | 20 | 18 |
Loading...
Mounting Section Type | Press Fitting | Main Body, Type | Round shape | Knob Material | Phenol Resin |
---|---|---|---|---|---|
Round Shape, Type | Ball | Mounting Section Material | Spring Steel | Additional Function | No |
Tapped, Round Hole Machining | Blind Hole | Knob Finishing | No | Mounting Section Finish | No |
Main Body Color | Black |
Please check the type/dimensions/specifications of the part KSP-20XR5 in the Self-Locking Plastic Ball _KSP series.
Part Number |
---|
KSP-25XR6 |
KSP-32XR10 |
KSP-32XR8 |
KSP-40XR12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 190.35 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 16 | 25 | 22.5 | ||
฿ 210.51 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 32 | 29 | ||
฿ 210.51 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 15 | 32 | 29 | ||
฿ 282.39 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 23 | 40 | 37 |
How can we improve?
How can we improve?