1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Seven Lobed Knob_KTF/KTR

Seven Lobed Knob_KTF/KTR
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 130.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hands-friendly 7-sided shape. It is easy to grasp.

 
Part Number
KTF-32XM6
KTF-40XM8SALE
KTF-50XM10
KTF-63XM12
KTFS-32XM6SALE
KTFS-40XM8SALE
KTFS-50XM10
KTFS-63XM12SALE
KTR-32XR6SALE
KTR-40XR8SALE
KTR-50XR10
KTR-63XR12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 130.58

SEVEN LOBE KNOB 1 Piece(s) 5 Day(s) 10M6Female Thread12[Steel] SUM22L-Blind HoleTrivalent Chromate3221

฿ 150.87

฿ 70.47

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 10M8Female Thread14[Steel] SUM22L-Blind HoleTrivalent Chromate4026

฿ 217.54

SEVEN LOBE KNOB 1 Piece(s) 8 Day(s) 10M10Female Thread18[Steel] SUM22L-Blind HoleTrivalent Chromate5034

฿ 371.06

SEVEN LOBE KNOB 1 Piece(s) 5 Day(s) 10M12Female Thread22[Steel] SUM22L-Blind HoleTrivalent Chromate6342

฿ 296.26

฿ 149.11

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 10M6Female Thread12[Stainless Steel] SUS303-Blind HoleNo3221

฿ 402.95

฿ 241.89

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 10M8Female Thread14[Stainless Steel] SUS303-Blind HoleNo4026

฿ 471.77

SEVEN LOBE KNOB 1 Piece(s) 5 Day(s) 10M10Female Thread18[Stainless Steel] SUS303-Blind HoleNo5034

฿ 619.59

฿ 322.93

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 10M12Female Thread22[Stainless Steel] SUS303-Blind HoleNo6342

฿ 167.46

฿ 79.59

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 106Round hole12[Steel] SUM22LNoBlind Hole / Reamer HoleTrivalent Chromate3221

฿ 177.22

฿ 90.70

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 108Round hole14[Steel] SUM22LNoBlind Hole / Reamer HoleTrivalent Chromate4026

฿ 269.79

SEVEN LOBE KNOB 1 Piece(s) 5 Day(s) 1010Round hole18[Steel] SUM22LNoBlind Hole / Reamer HoleTrivalent Chromate5034

฿ 449.52

฿ 269.85

NBK SEVEN LOBE KNOB 1 Piece(s) Same day 1012Round hole22[Steel] SUM22LNoBlind Hole / Reamer HoleTrivalent Chromate6342

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Knob Material Nylon 6 Polygonal Shape, Type Heptagon
Additional Function No Knob Finishing No