Seven Lobed Knob_KSM/KSF

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
The septogon is an ideal form for the human hand.
Drawing
Male thread
Female thread


Product Specifications
KSM/KSMS
KSF


Material/finish
(KSF) Knob: Nylon 6 (matte black), thread section: SUM22L, trivalent chromate treatment
(KSM) Knob: Nylon 6 (matte black), thread section: SUM22L, trivalent chromate treatment
(KSFS) Knob: Nylon 6 (matte black), thread section: SUS303
The material of the knob and thread section can be selected according to the product code
(KSF) Knob material: Nylon 6, thread section material: Steel
(KSM) Knob material: Nylon 6, thread section material: Stainless steel
(KSFS) Knob material: Nylon 6, thread section material: Stainless steel
Standard table
KSM thread section: Stainless steel
| Part number | Part number | D | M (Coarse) | H | s | d | Weight |
|---|---|---|---|---|---|---|---|
| KSM-25-M5 | KSMS-25-M5 | 25 | M5 | 16 | 8 | 12 | 4-9 |
| KSM-32-M6 | KSMS-32-M6 | 32 | M6 | 20 | 10 | 14 | 8-20 |
| KSM-40-M8 | KSMS-40-M8 | 40 | M8 | 25 | 13 | 18 | 19-36 |
| KSM-50-M10 | KSMS-50-M10 | 50 | M10 | 32 | 17 | 22 | 44-64 |
| KSM-63-M12 | KSMS-63-M12 | 63 | M12 | 40 | 21 | 26 | 82-117 |
KSF thread section: Steel / KSFS thread section: Stainless steel
| Part number | Part number | D | M (Coarse) | Lf min. | H | s | d | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| KSF-25-M5 | — | 25 | M5 | 9.5 | 16 | 8 | 12 | 7 |
| KSF-32-M5 | KSFS-32-M5 | 32 | M5 | 9.5 | 20 | 10 | 14 | 10 |
| KSF-32-M6 | KSFS-32-M6 | 32 | M6 | 12 | 20 | 10 | 14 | 9 |
| KSF-40-M6 | KSFS-40-M6 | 40 | M6 | 12 | 25 | 13 | 18 | 21 |
| KSF-40-M8 | KSFS-40-M8 | 40 | M8 | 14 | 25 | 13 | 18 | 19 |
| KSF-50-M8 | KSFS-50-M8 | 50 | M8 | 14 | 32 | 17 | 22 | 41 |
| KSF-50-M10 | KSFS-50-M10 | 50 | M10 | 18 | 32 | 17 | 22 | 37 |
| KSF-63-M10 | KSFS-63-M10 | 63 | M10 | 18 | 40 | 21 | 26 | 67 |
| KSF-63-M12 | KSFS-63-M12 | 63 | M12 | 22 | 40 | 21 | 26 | 61 |
| KSF-80-M12 | KSFS-80-M12 | 80 | M12 | 22 | 50 | 25 | 35 | 120 |
| KSF-80-M16 | KSFS-80-M16 | 80 | M16 | 30 | 50 | 25 | 35 | 140 |