1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Ball KAB (KAB-40XM10)

ALUMINIUM BALL KNOB

Aluminum Ball KAB (KAB-40XM10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has excellent rust prevention, corrosion resistance and durability.

 
Part Number
KAB-40XM10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 955.44

ALUMINIUM BALL KNOB 1 Piece(s) 5 Day(s) 10M10184037

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Knob Material Aluminum Alloy
Round Shape, Type Ball Mounting Section Material Aluminum Alloy Additional Function No
Tapped, Round Hole Machining Blind Hole Knob Finishing Polishing Mounting Section Finish No

Please check the type/dimensions/specifications of the part KAB-40XM10 in the Aluminum Ball KAB series.

Products with similar specification

Part Number
KAB-16XM4
KAB-20XM5
KAB-25XM6
KAB-32XM8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 384.76

1 Piece(s) Same day 10M47.21615

฿ 374.34

1 Piece(s) 5 Day(s) 10M59.12018

฿ 415.92

1 Piece(s) Same day 10M6112522.5

฿ 699.31

1 Piece(s) 5 Day(s) 10M814.53229