Adjuster for Heavy Weights (SUS-Made) (Steel)_ADHS/ADHSK/ADH

Caution
Product Description
The height is adjustable since a hex hole has been provided on the top surface of the screw part.
[Features]
· An adjuster for heavy weights.
· There are three types including the steel ADH type, the stainless steel ADHS type, and the stainless steel ADHSK type in which the screw part has undergone a seizure prevention treatment.
· Since the ADHSK type has undergone a seizure prevention treatment, vertical adjustments can be performed smoothly.
· Screw diameters of M24 and M30 are available, and usage with large machine tools is possible, etc.
· Adjustments can also be made from the hole for hex keys on the screw head part.