Adjuster with Automatic Adjustment Function_SAJ

Caution
Product Description
Automatically resolves rattling.
[Features]
· An adjuster that automatically resolves the rattling of table feet due to differences in the level of floor surface via a special viscoelastic body.
· Demonstrates its effectiveness when rearranging tables, etc.
· The automatic adjustment function features adjustments widths of 3 mm and 6 mm.
· The same screw diameters as existing adjusters are available, and replacing with SAJ adjusters can be performed easily.
· Can be used in a temperature range of -20° to 75°.