Adjuster (SUS-Made) (Steel)_ADRS/ADR

Caution
Product Description
Since a hex nut has been provided on the bottom of the main body, mounting can be performed easily using an impact wrench.
[Features]
· The non-slippery bottom part includes a bottom cover made of elastomer that has excellent impact resistance, so that floors are not damaged.
· Since a hex nut is press-fitted in from the main body bottom part, mounting can be performed easily using an impact wrench, etc.
· There are two types of material: steel and stainless steel (SUS304) that is strong against rust.
· Furthermore, since a wide variety of size variations are available, a selection can be made that suits the application.