Adjuster with Head Swinging Mechanism_MN

Brand :
SUGATSUNE

Caution

    Product Description

    Levels can be maintained even if the legs are at an angle or the floor surface is sloped.

    [Features]
    · The bottom portion is made of plastic and does not damage floors.
    · The adjuster main body features a head swinging mechanism of about 8°.
    · Levels can be maintained even if the floor surface sloped.
    · Features a Phillips head slot that is convenient for mounting.

    Features

    ●The plastic bottom does not damage floor surface, it also supports the inclination of the floor and housing by the swinging mechanism. 
    ●With a crosshole convenient for installation.

    Usage

    ●Copiers, measuring equipment, etc.

    Specification

    ●Head Swing Angle: Approx. 8°

    Materials

    ●Screw: Steel 
    ●Pedestal: Stainless Steel(SUS304) 
    ●Bottom: Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Adjuster with Head Swinging Mechanism_MN | SUGATSUNE | MISUMI Thailand