1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Adjuster Base_AP36

SUS Adjuster Base_AP36
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The screw hole for mounting the adjuster can be opened in the desired position.
· Stainless steel made with superior corrosion resistance.

 
Part Number
AP36-M8
AP36-M10
AP36-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M
(mm)

฿ 105.29

ADJUSTERS 1 Piece(s) 10 Day(s) 108

฿ 113.12

ADJUSTERS 1 Piece(s) 10 Day(s) 1010

฿ 122.94

ADJUSTERS 1 Piece(s) 10 Day(s) 1012

Loading...

  1. 1

Basic Information

Type Others Body Material Stainless Steel Main Body Surface Treatment Foundation
Properties Corrosion Resistance