(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Levels can be maintained even if the legs are at an angle or the floor surface is sloped.
[Features]
· Superior corrosion-resistance thank to being entirely made of stainless steel.
· Height can also be adjusted with a wrench.
· The adjuster main body features a head swinging mechanism of about 10°.
· Levels can be maintained even if the floor surface sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.
· Height can also be adjusted with a wrench.
Part Number |
---|
MKPLS-40-12-80 |
MKPLS-50-12-80 |
MKPLS-50-16-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) | Allowable Load (kN) | Thread Length (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 596.60 | ADJUSTERS | 1 Piece(s) | 14 Day(s) | 10 | 40 | 2.94 | 80 | 12 | ||
฿ 865.00 | ADJUSTERS | 1 Piece(s) | 10 Day(s) | 10 | 50 | 3.332 | 80 | 12 | ||
฿ 1,310.00 | ADJUSTERS | 1 Piece(s) | 19 Day(s) | 10 | 50 | 3.136 | 78.5 | 16 |
Loading...
Type | Mount Type | Swivel Angle θ(deg) | 10 | Mounting Shape Type | Metal mount type |
---|---|---|---|---|---|
Height Adjusting Handle | No | Thread Material | Stainless steel (SUS304) | Thread Surface Treatment | Satin Finish |
Body Material | Stainless Steel | Main Body Surface Treatment | Satin Finish | Main Body Height(mm) | 11.5 |
Properties | Corrosion Resistance | Swivel Mechanism | With Swiveling mechanism |
How can we improve?
How can we improve?