1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Bearing, Outer Circumference Convex Type _DO (DO-19-H5)

BEARINGS

Plastic Bearing, Outer Circumference Convex Type _DO (DO-19-H5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 19 and 26
● Mounting thread shaft size : M6
● Inner diameter (d) for through hole (mm.) : 5 and 6
● Operating Temperature (°C) : 0 to 40
● Material
- Resin : POM (Polyacetal)
[Application]
Bearings with resin are commonly used in industrial machinery.

 
Part Number
DO-19-H5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type O.D.
(Ø)
Width
(mm)
Screw Nominal M
(mm)
I.D.
(Ø)
Shaft Diameter
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Step Dimension
(mm)
Stepped or Non-Stepped Order Code

฿ 100.96

BEARINGS 1 Piece(s) Quote 10Through Hole196-5-20.1~50.049--210-140-176

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type Round Convex Outer Periphery Outer Ring Material Polyacetal
Features Abrasion Resistance / Chemical Resistance / Corrosion Resistance Operating Temperature Range(°C) 0::40