1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Bearing, Outer Circumference Flange Type _DF

Plastic Bearing, Outer Circumference Flange Type _DF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 23 and 30
● Mounting thread shaft size : M6
● Inner diameter (d) for through hole (mm.) : 6
● Operating Temperature (°C) : 0 to 40
● Material
- Resin : POM (Polyacetal)
[Application]
Bearings with resin are commonly used in industrial machinery.

 
Part Number
DF-22-B0.5
DF-26-B1
DF-30-H10-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type O.D.
(Ø)
Width
(mm)
Screw Nominal M
(mm)
I.D.
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Order Code

฿ 177.62

BEARINGS 1 Piece(s) Quote 10Threaded Shaft2676-100.1~200.0196210-140-206

฿ 199.58

BEARINGS 1 Piece(s) Quote 10Threaded Shaft26116-100.1~200.0196210-140-207

฿ 212.69

BEARINGS 1 Piece(s) Quote 10Through Hole308.5-10200.1~300.0245210-140-208

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type With V Groove Outer Ring Material Polyacetal
Features Abrasion Resistance / Chemical Resistance / Corrosion Resistance Operating Temperature Range(°C) 0::40