1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Bearing, High Load Specification / Outer Circumference Flat Type _AS-22/AS-26

Steel Bearing, High Load Specification / Outer Circumference Flat Type _AS-22/AS-26
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel Bearings are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D)(mm.) : 22 and 26
● Thread Size for thead type bearing : M6
● Shaft Diameter for through hole (mm.): 6
● Material
- Outer Ring : Steel (STKM)
- Inner Ring ,Ball and Shaft : Steel (SWCH)
[Application]
Bearings with resin are commonly used in industrial machinery.

 
Part Number
AS-22-A1.5-5.5
AS-22-B2-11
AS-26-A1.5
AS-26-B2-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type O.D.
(Ø)
Screw Nominal M
(mm)
Shaft Diameter
(Ø)
Order Code

฿ 194.29

FASTENERS 1 Piece(s) Quote 10Caulking Shaft22-6210-140-211

฿ 185.72

FASTENERS 1 Piece(s) Quote 10Threaded Shaft226-210-240-212

฿ 240.00

FASTENERS 1 Piece(s) Quote 10Caulking Shaft26-6210-140-214

฿ 216.19

FASTENERS 1 Piece(s) Quote 10Threaded Shaft266-210-140-215

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type Flat Outer Periphery Outer Ring Material Steel
Features Standard Width(mm) 8 Allowable Load Range(N) 500.1~1050.0
Allowable Load(N) 686