(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·The anti-reverse mechanism always clamps securely on the flat surface of the ball.
·Nominal thread size / length / surface treatment, etc., custom specifications can also be produced.
·Contact customer service.
External appearance of SCS-FB
External appearance of SCSS-FB
* The above product images are representative only.
Dimensional drawing of SCS-FB/SCSS-FB
(Unit: mm)
Product number Steel | Product number Stainless steel | M (Coarse) | L | D | d | B | Weight (g) |
---|---|---|---|---|---|---|---|
SCS-M6-10-FB | SCSS-M6-10-FB | M6 | 10 | 4 | 3.2 | 3 | 1.5 |
SCS-M6-16-FB | SCSS-M6-16-FB | M6 | 16 | 4 | 3.2 | 3 | 2.5 |
SCS-M6-20-FB | SCSS-M6-20-FB | M6 | 20 | 4 | 3.2 | 3 | 3.4 |
SCS-M6-25-FB | SCSS-M6-25-FB | M6 | 25 | 4 | 3.2 | 3 | 4 |
SCS-M8-10-FB | SCSS-M8-10-FB | M8 | 10 | 5.5 | 4.5 | 4 | 2.5 |
SCS-M8-12-FB | SCSS-M8-12-FB | M8 | 12 | 5.5 | 4.5 | 4 | 3.2 |
SCS-M8-20-FB | SCSS-M8-20-FB | M8 | 20 | 5.5 | 4.5 | 4 | 5.7 |
SCS-M8-25-FB | SCSS-M8-25-FB | M8 | 25 | 5.5 | 4.5 | 4 | 7.7 |
SCS-M8-30-FB | SCSS-M8-30-FB | M8 | 30 | 5.5 | 4.5 | 4 | 9 |
SCS-M10-12-FB | SCSS-M10-12-FB | M10 | 12 | 7 | 6 | 5 | 5 |
SCS-M10-16-FB | SCSS-M10-16-FB | M10 | 16 | 7 | 6 | 5 | 7 |
SCS-M10-20-FB | SCSS-M10-20-FB | M10 | 20 | 7 | 6 | 5 | 9.5 |
SCS-M10-25-FB | SCSS-M10-25-FB | M10 | 25 | 7 | 6 | 5 | 11 |
SCS-M10-35-FB | SCSS-M10-35-FB | M10 | 35 | 7 | 6 | 5 | 16 |
SCS-M12-16-FB | SCSS-M12-16-FB | M12 | 16 | 8.5 | 7.2 | 6 | 10 |
SCS-M12-20-FB | SCSS-M12-20-FB | M12 | 20 | 8.5 | 7.2 | 6 | 12.5 |
SCS-M12-30-FB | SCSS-M12-30-FB | M12 | 30 | 8.5 | 7.2 | 6 | 20 |
SCS-M12-40-FB | SCSS-M12-40-FB | M12 | 40 | 8.5 | 7.2 | 6 | 28 |
SCS-M16-20-FB | SCSS-M16-20-FB | M16 | 20 | 12 | 10.7 | 8 | 22 |
SCS-M16-25-FB | SCSS-M16-25-FB | M16 | 25 | 12 | 10.7 | 8 | 28 |
SCS-M16-35-FB | SCSS-M16-35-FB | M16 | 35 | 12 | 10.7 | 8 | 41 |
SCS-M16-50-FB | SCSS-M16-50-FB | M16 | 50 | 12 | 10.7 | 8 | 48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. | Material (Thread) | Material (Tip) | Main Body Length |
---|---|---|---|---|---|---|---|---|---|
฿ 273.37 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 10 | ||
฿ 289.25 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 16 | ||
฿ 280.52 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 20 | ||
฿ 300.36 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 10 | ||
฿ 306.18 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 12 | ||
฿ 297.51 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 25 | ||
฿ 291.99 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 30 | ||
฿ 375.15 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SCM435 | SUJ2 | 25 | ||
฿ 355.97 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SCM435 | SUJ2 | 35 | ||
฿ 397.10 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SCM435 | SUJ2 | 30 | ||
฿ 398.34 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SCM435 | SUJ2 | 40 | ||
฿ 601.30 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 16 | SCM435 | SUJ2 | 25 | ||
฿ 593.74 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 16 | SCM435 | SUJ2 | 50 | ||
฿ 304.82 ฿ 160.27 | NBK CLAMPING SCREWS / BOLTS | 1 Piece(s) | Same day | 6 | SUSXM7 | SUS440C | 10 | ||
฿ 304.97 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SUSXM7 | SUS440C | 16 | ||
฿ 306.05 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SUSXM7 | SUS440C | 20 | ||
฿ 305.34 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SUSXM7 | SUS440C | 25 | ||
฿ 337.34 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SUSXM7 | SUS440C | 30 | ||
฿ 455.42 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SUSXM7 | SUS440C | 20 | ||
฿ 499.91 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SUSXM7 | SUS440C | 30 |
Loading...
Tip Shape | Flat | Screw Type | Complete thread type | Function | Non-Reverse |
---|
How can we improve?
How can we improve?